1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting, Hose Nipple, HN

Hose Fitting, Hose Nipple, HN
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 31.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fitting to connect equipment with hoses.
[Features]
· A nipple with external threads for connecting hoses.
· Short face-to-face dimensions and available with different outer diameters that increase in 1 mm increments, allowing use with a variety of hoses.
[Applications]
· Handy for hose connections.

Specification

●Working Fluid: Water, Air, Oil
●Fluid Temperature: -50 to 150°C
●Working Pressure: 3.45MPa
Part Number
HN-1105
HN-1106
HN-1107
HN-1108
HN-1109
HN-1110
HN-1112
HN-1165
HN-1206
HN-1207
HN-1208
HN-1209SALE
HN-1210
HN-1212
HN-1213
HN-1214SALE
HN-1216SALE
HN-1240SALE
HN-1265
HN-1295
HN-1306
HN-1307
HN-1308
HN-1309
HN-1310
HN-1312
HN-1313
HN-1314SALE
HN-1316
HN-1340
HN-1395
HN-1406
HN-1407
HN-1408SALE
HN-1409SALE
HN-1410
HN-1412
HN-1413SALE
HN-1414
HN-1416
HN-1419
HN-1420
HN-1421
HN-1440
HN-1614SALE
HN-1616SALE
HN-1619
HN-1620
HN-1621SALE
HN-1626
HN-1627
HN-1814SALE
HN-1820SALE
HN-1834SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Connection Thread Nominal Volute O.D. D
(mm)

฿ 31.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/85

฿ 31.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/86

฿ 31.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/87

฿ 31.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/88

฿ 31.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/89

฿ 36.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/810.5

฿ 47.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/812

฿ 31.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/86.5

฿ 49.00

ASO COUPLING FOR HOSE 1 Piece(s) 12 Day(s) [Brass] C3604BD Material1/46

฿ 47.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/47

฿ 47.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/48

฿ 47.00

฿ 35.10

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/49

฿ 49.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/410.5

฿ 49.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/412

฿ 64.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/413

฿ 64.00

฿ 47.96

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/414

฿ 78.00

฿ 68.51

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/416

฿ 64.00

฿ 45.60

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/412.7

฿ 49.00

COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/46.5

฿ 49.00

ASO COUPLING FOR HOSE 10 Piece(s) Same day [Brass] C3604BD Material1/49.5

฿ 71.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material3/86

฿ 71.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material3/87

฿ 69.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material3/88

฿ 69.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material3/89

฿ 66.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/810.5

฿ 71.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/812

฿ 71.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material3/813.5

฿ 71.00

฿ 53.10

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/814

฿ 78.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/816

฿ 71.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/812.7

฿ 69.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material3/89.5

฿ 119.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/26

฿ 110.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/27

฿ 110.00

฿ 81.10

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/28

฿ 110.00

฿ 81.10

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/29

฿ 99.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/210.5

฿ 99.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/212

฿ 99.00

฿ 75.10

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/213.5

฿ 99.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/214

฿ 99.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/216

฿ 125.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/219

฿ 125.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/220.5

฿ 125.00

ASO COUPLING FOR HOSE 1 Piece(s) 1 Day(s) [Brass] C3604BD Material1/221

฿ 99.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material1/212.7

฿ 237.79

฿ 194.11

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/414

฿ 256.00

฿ 190.11

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/416

฿ 237.79

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/419

฿ 172.67

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/420.5

฿ 172.67

฿ 129.11

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/421

฿ 259.50

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/426

฿ 285.00

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material3/427

฿ 529.00

฿ 391.14

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material114

฿ 559.00

฿ 391.13

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3771BD Material (Forging)120.5

฿ 748.57

฿ 524.15

ASO COUPLING FOR HOSE 1 Piece(s) Same day [Brass] C3604BD Material134

Loading...

  1. 1
 

Basic Information

Type Hose fitting Fluid Water / Air / Oil Hose Connection Type Volute
Connection Thread Type PT Connection Type Nipple ((Male Screw)) Shape Straight