Hose Fittings, Ace Nipple Stainless Steel HN

Caution
Product Description
Stainless steel (SUS304) hose nipple.
[Features]
· The mounting screws are made of skin-passed stainless steel up to 1B and were machine-cut in Japan.
· For 1"1/4B or higher, lost wax is used, giving a high-quality feel.
· Short face-to-face dimensions and available with different outer diameters that increase in 1 mm increments, allowing use with a variety of hoses.
· Use with hose securely clamped using the clamp to prevent it from coming out.
[Applications]
· Ideal as a fitting for hoses.
Drawing

Dimensional drawing of stainless steel, HN
Product Specifications
Reference Drawing 1 of Stainless Steel, HN
Reference Drawing 2 of Stainless Steel, HN
Product Specifications


- Operating Pressure: MAX 3.45 MPa
- Operating temperature: -50°C to +150°C
- Materials: SUS304/SCS13A (PT 1"1/4 or more)
- Fluid: Substances that have no adverse effect on water, air, oil, or other materials.
Specifications Table
| Part Number | Dimensions (mm) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| d | ⌀D | ⌀D1 | B | LA | L | ||||||||
| HN-7105 | PT1/8 | 5 | 3 | 12 | 20 | 36 | |||||||
| HN-7106 | PT1/8 | 6 | 3 | 12 | 20 | 36 | |||||||
| HN-7165 | PT1/8 | 6.5 | 3 | 12 | 20 | 36 | |||||||
| HN-7107 | PT1/8 | 7 | 4 | 12 | 20 | 36 | |||||||
| HN-7108 | PT1/8 | 8 | 5 | 12 | 20 | 36 | |||||||
| HN-7109 | PT1/8 | 9 | 5.5 | 12 | 20 | 36 | |||||||
| HN-7110 | PT1/8 | 10.5 | 6 | 12 | 20 | 36 | |||||||
| HN-7206 | PT1/4 | 6 | 3 | 14 | 24 | 42 | |||||||
| HN-7265 | PT1/4 | 6.5 | 3 | 14 | 24 | 42 | |||||||
| HN-7207 | PT1/4 | 7 | 4 | 14 | 24 | 42 | |||||||
| HN-7208 | PT1/4 | 8 | 5 | 14 | 24 | 42 | |||||||
| HN-7209 | PT1/4 | 9 | 5 | 14 | 24 | 42 | |||||||
| HN-7210 | PT1/4 | 10.5 | 6 | 14 | 24 | 42 | |||||||
| HN-7212 | PT1/4 | 12 | 8 | 14 | 24 | 42 | |||||||
| Part Number | Dimensions (mm) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| d | ⌀D | ⌀D1 | B | LA | L | ||||||||
| HN-7213 | PT1/4 | 13 | 8 | 14 | 24 | 42 | |||||||
| HN-7214 | PT1/4 | 14 | 8 | 17 | 24 | 42 | |||||||
| HN-7306 | PT3/8 | 6 | 3 | 17 | 25 | 44 | |||||||
| HN-7365 | PT3/8 | 6.5 | 3 | 17 | 25 | 44 | |||||||
| HN-7307 | PT3/8 | 7 | 4 | 17 | 25 | 44 | |||||||
| HN-7308 | PT3/8 | 8 | 5 | 17 | 25 | 44 | |||||||
| HN-7309 | PT3/8 | 9 | 6 | 17 | 25 | 44 | |||||||
| HN-7310 | PT3/8 | 10.5 | 6 | 17 | 25 | 44 | |||||||
| HN-7312 | PT3/8 | 12 | 8 | 17 | 25 | 44 | |||||||
| HN-7313 | PT3/8 | 13.5 | 8 | 17 | 25 | 44 | |||||||
| HN-7314 | PT3/8 | 14 | 9 | 17 | 25 | 44 | |||||||
| HN-7316 | PT3/8 | 16 | 11 | 17 | 25 | 44 | |||||||
| HN-7406 | PT1/2 | 6 | 3 | 22 | 27 | 49 | |||||||
| HN-7407 | PT1/2 | 7 | 4 | 22 | 27 | 49 | |||||||
| Part Number | Dimensions (mm) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| d | ⌀D | ⌀D1 | B | LA | L | ||||||||
| HN-7408 | PT1/2 | 8 | 5 | 22 | 27 | 49 | |||||||
| HN-7409 | PT1/2 | 9 | 6 | 22 | 27 | 49 | |||||||
| HN-7410 | PT1/2 | 10.5 | 7 | 22 | 27 | 49 | |||||||
| HN-7412 | PT1/2 | 12 | 8 | 22 | 27 | 49 | |||||||
| HN-7440 | PT1/2 | 12.7 | 8 | 22 | 27 | 49 | |||||||
| HN-7413 | PT1/2 | 13.5 | 10 | 22 | 27 | 49 | |||||||
| HN-7414 | PT1/2 | 14 | 11 | 22 | 27 | 49 | |||||||
| HN-7416 | PT1/2 | 16 | 12 | 22 | 27 | 49 | |||||||
| HN-7419 | PT1/2 | 19 | 14 | 22 | 27 | 49 | |||||||
| HN-7420 | PT1/2 | 20.5 | 15 | 22 | 27 | 49 | |||||||
| HN-7421 | PT1/2 | 21 | 15 | 22 | 27 | 49 | |||||||
| HN-7616 | PT3/4 | 16 | 11 | 27 | 33 | 59 | |||||||
| HN-7619 | PT3/4 | 19 | 14 | 27 | 33 | 59 | |||||||
| Part Number | Dimensions (mm) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| d | ⌀D | ⌀D1 | B | LA | L | ||||||||
| HN-7620 | PT3/4 | 20.5 | 15 | 27 | 33 | 59 | |||||||
| HN-7621 | PT3/4 | 21 | 16 | 27 | 33 | 59 | |||||||
| HN-7626 | PT3/4 | 26 | 20 | 27 | 33 | 59 | |||||||
| HN-7627 | PT3/4 | 27 | 20 | 29 | 33 | 59 | |||||||
| HN-7820 | PT1 | 20.5 | 15 | 35 | 40 | 70 | |||||||
| HN-7827 | PT1 | 27 | 22 | 35 | 40 | 70 | |||||||
| HN-7834 | PT1 | 34 | 25 | 35 | 40 | 70 | |||||||
| HN-7034 | PT1 1/4 | 34 | 25 | 44 | 45 | 80 | |||||||
| HN-7040 | PT1 1/2 | 40 | 31 | 52 | 53 | 90 | |||||||
| HN-7052 | PT2 | 52 | 43 | 63 | 60 | 100 | |||||||
| HN-7066 | PT2 1/2 | 66 | 53 | 80 | 71 | 120 | |||||||
| HN-7100 | PT4 | 100 | 88 | 120 | 92 | 150 | |||||||
Product features details
Product Appearance

Stainless steel, HN

Stainless steel, HN 2

Stainless steel, HN 3
Cautions/prohibitions
Each joint is designed to stop leakage when the metal surfaces come into contact with each other with an appropriate surface pressure, so be careful not to scratch, dent, or corrode the contact surface.
In addition, excessive tightening can cause leakage due to deformation and subsequent "stress corrosion cracking" due to residual stress.