1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nipple for Flexible Cable (P Nipple), Made of Brass or Stainless Steel (PN-1043)

ASO FLEXIBLE HOSE

Nipple for Flexible Cable (P Nipple), Made of Brass or Stainless Steel (PN-1043)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Nipple for connecting flexible tubes to piping.
· Available finished in chrome-plated brass and stainless steel (SUS304) types.
· Select according to the fluid, etc.

Features

●Because it is stainless steel, it is excellent in corrosion resistance.

Materials

●Stainless Steel(SUS304)
Part Number
PN-1043
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting size Body Material Main Body Surface Treatment

฿ 94.76

ASO FLEXIBLE HOSE 1 Piece(s) 3 Day(s) PF1 / 2 x PT3 / 8BSBMChrome Plating

Loading...

  1. 1
 

Basic Information

Type Joint For Flexible Hose

Please check the type/dimensions/specifications of the part PN-1043 in the Nipple for Flexible Cable (P Nipple), Made of Brass or Stainless Steel series.

Products with similar specification

Part Number
PN-1044
PN-1066
PN-1088
PN-7044
PN-7066
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting size Body Material Main Body Surface Treatment

฿ 100.00

1 Piece(s) Quote PF1 / 2 x PT1 / 2BSBMChrome Plating

฿ 109.69

1 Piece(s) 3 Day(s) PF3 / 4 x PT3 / 4BSBMChrome Plating

฿ 291.69

1 Piece(s) 6 Day(s) PF1×PT1BSBMChrome Plating

฿ 355.61

1 Piece(s) 3 Day(s) PF1 / 2 x PT1 / 2SUS304No

฿ 451.37

1 Piece(s) 3 Day(s) PF3 / 4 x PT3 / 4SUS304No