(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flexible tube with a single-ridged structure. Use for fixed piping which is used for hot water or regular water supplies. A flexible tube which, in comparison to the T type, features a standard internal diameter and a thick outer diameter.
Type | Flexible Tube | Hose Material | SUS316L | Applicable Fluid | Water |
---|---|---|---|---|---|
Braid | No | Connecting Part Material | SUS316L |
Please check the type/dimensions/specifications of the part PH-4015 in the Flexible Tube (H Type) series.
Part Number |
---|
PH-4020 |
PH-4025 |
PH-4030 |
PH-4035 |
PH-4040 |
PH-4045 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting size | Length L (mm) |
---|---|---|---|---|---|---|
฿ 226.38 | 1 Piece(s) | 6 Day(s) | 1/2B | 200 | ||
฿ 248.15 | 1 Piece(s) | 6 Day(s) | 1/2B | 250 | ||
฿ 280.81 | 1 Piece(s) | 6 Day(s) | 1/2B | 300 | ||
฿ 308.02 | 1 Piece(s) | 6 Day(s) | 1/2B | 350 | ||
฿ 327.37 | 1 Piece(s) | 6 Day(s) | 1/2B | 400 | ||
฿ 360.02 | 1 Piece(s) | 6 Day(s) | 1/2B | 450 |
How can we improve?
How can we improve?