1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ciccolo Brass (Chrome Plated Finish) Angle Model CH Integrated Hose Nipple Model (Part Number)

Ciccolo Brass (Chrome Plated Finish) Angle Model CH Integrated Hose Nipple Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long seller recommended with confidence.
· Working actively in various fields with reliability and results.
· The smallest needle valve that is easy to use, convenient and is capable of making delicate high flow rate adjustments.

 
Part Number
CH-3106
CH-3107
CH-3310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)

฿ 464.00

ASO VALVE 1 Piece(s) 19 Day(s) 1/8B(6A)6

฿ 418.10

ASO VALVE 1 Piece(s) 19 Day(s) 1/8B(6A)7

฿ 431.41

ASO VALVE 1 Piece(s) 10 Day(s) 3/8B(10A)10.5

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less

Frequently Asked Questions (FAQ)

Question: Why is the fluid direction fixed?
Answer: Due to the structure of the needle valve, if the fluid flows from the secondary side, it may leak even in the fully closed state due to gravity.