1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ciccolo Brass (Chrome Plated Finish) Angle Model CW Double-End Inner Thread Model

Ciccolo Brass (Chrome Plated Finish) Angle Model CW Double-End Inner Thread Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 371.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long seller recommended with confidence.
· Working actively in various fields with reliability and results.
· The smallest needle valve that is easy to use, convenient and is capable of making delicate high flow rate adjustments.

Part Number
CW-3011SALE
CW-3022SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

฿ 384.00

฿ 269.11

ASO VALVE 1 Piece(s) Same day 1/8B(6A)1/8B(6A)

฿ 371.29

฿ 291.13

ASO VALVE 1 Piece(s) Same day 1/4B(8A)1/4B(8A)

Loading...

  1. 1
 

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A Rc(PT) Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less