1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ciccolo Brass (Chrome-Plated Finish) Double Port Type CR Intermediate Ring Type for Copper Tube

Ciccolo Brass (Chrome-Plated Finish) Double Port Type CR Intermediate Ring Type for Copper Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 511.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate.

 
Part Number
CR-2206
CR-2208
CR-2310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPrimary Side (Supply Side) Applicable pipe Outer Diameter D
(Ø)
Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(Ø)

฿ 511.00

ASO VALVE 1 Piece(s) 12 Day(s) 66

฿ 511.00

ASO VALVE 1 Piece(s) 19 Day(s) 88

฿ 575.71

ASO VALVE 1 Piece(s) 12 Day(s) 1010

Loading...

  1. 1

Basic Information

Main Body Shape Branch type Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A Intermediate Ring Type for Copper Pipe Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less