1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ciccolo Brass (Chrome-Plated Finish) Straight CS Both External Screws

ASO VALVE

Ciccolo Brass (Chrome-Plated Finish) Straight CS Both External Screws
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 416.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A miniature needle valve that is easy to use, economical, and capable of finely adjusting upstream flow rates.
· Reliable with a proven track record, it is actively deployed in a variety of fields. A long-term seller that we can recommend with confidence.

 
Part Number
CS-1022
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 416.00

ASO VALVE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Primary Side (Supply Side) Mounting Screws Nominal Dimension A 1/4B(8A) Connection Type D in the Secondary Side(Controlled Side) R(PT)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) 1/4B(8A) Handle Shape Round-shaped handle Body Lining No
Operating Temperature Range(°C) -10::80 Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part CS-1022 in the Ciccolo Brass (Chrome-Plated Finish) Straight CS Both External Screws series.