1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw Fitting, Two-Way Tee, TK

Screw Fitting, Two-Way Tee, TK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fitting used for 3-way branching.
[Features]
· Both sides feature internal threads and a tee for which the external threads determine the branch direction.

 
Part Number
TK-1222
TK-1333
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

฿ 259.00

ASO SCREWED FITTING 1 Piece(s) 12 Day(s) 1/4B(8A)1/4B(8A)1/4B(8A)

฿ 323.67

ASO SCREWED FITTING 1 Piece(s) 3 Day(s) 3/8B(10A)3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Connecting Shape Two Way Tees Connection Type Screw⇔Screw Same Diameter・Different Type Material C3771BD
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water / Air / Oil
Type Fitting Max. Operating Pressure(MPa) 6.9 Surface Treatment No
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) -50::150 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No