1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Threaded Fitting, Hex Plug HP

Threaded Fitting, Hex Plug HP
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 76.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plug used for blinding unnecessary piping sections (internal thread).
[Features]
· Has a hexagonal structure and enables the work to be easily done with a wrench flat also.
[Applications]
· Useful for blinding unnecessary pipe portions (internal thread).

Specification

●Working Fluid: Water, Air, Oil
●Fluid Temperature: -50 to 150°C
●Working Pressure: 6.90MPa

Materials

●Brass(C3604)
Part Number
HP-1001SALE
HP-1002
HP-1003
HP-1004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 76.00

฿ 43.11

ASO SCREWED FITTING 1 Piece(s) Same day 1/8B(6A)

฿ 106.74

ASO SCREWED FITTING 1 Piece(s) 1 Day(s) 1/4B(8A)

฿ 123.63

ASO SCREWED FITTING 1 Piece(s) 1 Day(s) 3/8B(10A)

฿ 168.33

ASO SCREWED FITTING 1 Piece(s) 1 Day(s) 1/2B(15A)

Loading...

  1. 1
 

Basic Information

Connecting Shape Hex plug Connection Type Pitch (Terminal) Material C3604BD
Connection Thread Type M1 R Applicable Fluid Water / Air / Oil Type Fitting
Max. Operating Pressure(MPa) 6.9 Surface Treatment No Operating Temperature Range(°C) -50::150
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No