(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy-to-tighten socket.
[Features]
· Processed from hexagonal material, has enough thickness and is easy to tighten with wrench flats.
· Materials: C3604BD.
· Applicable fluids: air, water, oil.
[Applications]
· Convenient for connection between external threads.
Part Number |
---|
NS-1011 |
NS-1022 |
NS-1033 |
NS-1044 |
NS-1066 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 69.00 ฿ 47.03 | ASO SCREWED FITTING | 1 Piece(s) | Same day | 1/8B(6A) | ||
฿ 89.86 ฿ 56.11 | ASO SCREWED FITTING | 1 Piece(s) | Same day | 1/4B(8A) | ||
฿ 106.74 | ASO SCREWED FITTING | 1 Piece(s) | 1 Day(s) | 3/8B(10A) | ||
฿ 151.40 ฿ 113.11 | ASO SCREWED FITTING | 1 Piece(s) | Same day | 1/2B(15A) | ||
฿ 374.38 | ASO SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 3/4B(20A) |
Loading...
Connecting Shape | Hex Sockets | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | C3604BD |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 6.9 | Surface Treatment | No | Operating Temperature Range(°C) | -50::150 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?