1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GRC Fluororesin PFA/FEP Thermal Contraction Tube (GRC-20P-400)

HEAT SHRINK TUBE

GRC Fluororesin PFA/FEP Thermal Contraction Tube (GRC-20P-400)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fluororesin heat shrink tube with excellent insulation and non-adhesive properties, optimal for roll covers. * Includes anti-static characteristics

[Features]
· Optimal for roll covers. A fluororesin heat shrink tube with excellent resistance against various conditions.
· GRC is a heat shrink tube using fluororesin PFA/FEP that was developed to be mainly applied to roll covers.
· The excellent characteristics of fluororesin can be applied simply by heat shrinking GRC on a roll surface.
· Excellent insulation, non-adhesiveness (difficult for dirt to adhere) and chemical resistance

Part Number
GRC-20P-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. (Before Shrinkage)
(mm)
I.D. (After Shrinkage)
(mm)
Length
(m)
Nominal

฿ 1,337.40

HEAT SHRINK TUBE 1 Piece(s) 3 Day(s) 2118.50.420P

Loading...

  1. 1

Basic Information

Material PFA Color Translucent Flame Resistance No
Adhesives No Special Features / Application Heat Resistant / Chemical Resistant Products / Insulation (Reference) maximum operating temperature(℃) 260