1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EIT Fluororesin PFA/FEP Microbore Heat-Shrink Tubing (EIT-3P)

HEAT SHRINK TUBE

EIT Fluororesin PFA/FEP Microbore Heat-Shrink Tubing (EIT-3P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· EIT Heat-shrinkable small-diameter tube made from PFA and FEP fluoro resin.
· EIT is a small-diameter fluoro resin heat-shrinkable tube that features electrical insulation, superior heat, and Chemical resistance.
· EIT is used to cover rollers in a wide range of fields for Electrical insulation, Chemical resistance, and Heat resistance.
· Applications: Heat resistance and insulation protection
· Store in a cool dark location (30℃ or below) to prevent shrinkage.
· EIT Heat-shrinkable material made from PFA and FEP fluoro resin.
· Color: Milky White and Translucent
· Maximum operating temperature: PFA 260℃ and FEP 200℃

Part Number
EIT-3P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. (Before Shrinkage)
(mm)
I.D. (After Shrinkage)
(mm)
Material Color Nominal (Reference) maximum operating temperature
(℃)

฿ 553.55

HEAT SHRINK TUBE 10 Piece(s) 8 Day(s) 3.53.0[Fluororesin] PFATranslucent3P260

Loading...

  1. 1

Basic Information

Length(m) 1 Flame Resistance No Adhesives No
Special Features / Application Heat Resistant / Chemical Resistant Products / Insulation

Please check the type/dimensions/specifications of the part EIT-3P in the EIT Fluororesin PFA/FEP Microbore Heat-Shrink Tubing series.

Products with similar specification

Part Number
EIT-1.5P
EIT-10F
EIT-4F
EIT-5P
EIT-7P
EIT-9F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipI.D. (Before Shrinkage)
(mm)
I.D. (After Shrinkage)
(mm)
Material Color Nominal (Reference) maximum operating temperature
(℃)

฿ 4,510.42

10 Piece(s) 8 Day(s) 1.81.4[Fluororesin] PFATranslucent1.5P260

฿ 1,340.90

1 Piece(s) 5 Day(s) 12.58.8[Fluororesin] FEPMilky White10F200

฿ 727.74

10 Piece(s) 9 Day(s) 4.53.3[Fluororesin] FEPMilky White4F200

฿ 658.45

1 Piece(s) 5 Day(s) 5.24.2[Fluororesin] PFATranslucent5P260

฿ 744.27

10 Piece(s) 7 Day(s) 7.16.3[Fluororesin] PFATranslucent7P260

฿ 697.78

1 Piece(s) 3 Day(s) 10.67.4[Fluororesin] FEPMilky White9F200