(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fluorosint is a unique material obtained by chemically bonding polytetrafluoroethylene (PTFE) and synthesized mica filler, and is suitable for sealing. PTFE has excellent in heat-, cold- and chemical resistances.
Part Number |
---|
FL500-6-300-300 |
FL500-9-300-300 |
FL500-12-300-300 |
FL500-19-300-300 |
FL500-25-300-300 |
FL500-38-300-300 |
FL500-50-300-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) |
---|---|---|---|---|---|---|
฿ 21,077.35 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 6 | ||
฿ 31,183.23 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 9 | ||
฿ 41,669.04 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 12 | ||
฿ 62,114.79 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 19 | ||
฿ 85,163.30 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 25 | ||
฿ 133,690.60 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 38 | ||
฿ 170,850.45 | POL NONMETAL SHEET | 1 Piece(s) | 13 Day(s) | 50 |
Loading...
Material | Fluorine Resin (fluoropolymer/PTFE) | Grade | Reinforced | Color | Marble-Tone Gray |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Width(mm) | 300 | Length(mm) | 300 |
Specifications | Standard Length | Material Name | Fluorosint 500PTFE |
How can we improve?
How can we improve?