1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Techtron 1000 PPS Board (Part Number)

POL NONMETAL SHEET

Techtron 1000 PPS Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442,728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin plate with excellent chemical resistance, heat-resistance and abrasion-resistance.
[Features]
· PPS (polyphenylene sulfide) resin with excellent heat resistance and chemical resistance.
· Superior abrasion-resistance compared to PPS materials of other manufacturers.
· Excellent chemical and heat resistance (continuous operating temperature 220°C).
· Note: Confirm your system for receiving deliveries in the case of products weighing 30 kg or more.
[Applications]
· Semiconductors, rings, guides, etc. in liquid crystal manufacturing equipment.

 
Part Number
PPS19-600-1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 442,728.00

POL NONMETAL SHEET 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material PPS Grade Standard Color Ivory
Hole Machining No Hole Machining Plate Thickness(mm) 19 Width(mm) 600
Length(mm) 1200 Specifications Standard Length Material Name Tectron 1000 PPS

Please check the type/dimensions/specifications of the part PPS19-600-1200 in the Techtron 1000 PPS Board series.

Frequently Asked Questions (FAQ)

Question: Are there any chemicals which should not be used?
Answer: The product is highly resistant to both acids and alkalis. However, some types of chemicals are not recommended for use. Please inquire with the manufacturer for details.