(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-high molecular weight polyethylene resin plate with excellent sliding properties.
[Features]
· The dimensional tolerance of the cut product is different from the manufacturer catalog.
· Excellent sliding property, low coefficient of friction and abrasion-resistance under low load and normal temperature environment.
· Excellent in chemical resistance and non-absorbency.
· Very soft, strong impact-resistance and hard to chip.
[Applications]
· Guide rail for food transport conveyor.
· Star wheel for transporting PET bottles.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 28,157.74 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 12 | 1000 | 2000 | ||
฿ 35,530.62 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 15 | 1000 | 2000 | ||
฿ 46,580.87 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 20 | 1000 | 2000 | ||
฿ 58,179.30 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 25 | 1000 | 2000 | ||
฿ 69,781.95 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 30 | 1000 | 2000 | ||
฿ 81,380.99 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 35 | 1000 | 2000 | ||
฿ 92,979.42 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 40 | 1000 | 2000 | ||
฿ 104,578.44 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 45 | 1000 | 2000 | ||
฿ 116,181.10 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 50 | 1000 | 2000 | ||
฿ 128,003.26 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 55 | 1000 | 2000 | ||
฿ 88,914.87 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 60 | 1000 | 1200 | ||
฿ 96,307.63 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 65 | 1000 | 1200 | ||
฿ 103,711.87 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 70 | 1000 | 1200 | ||
฿ 111,108.85 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 75 | 1000 | 1200 | ||
฿ 118,528.76 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 80 | 1000 | 1200 | ||
฿ 125,925.76 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 85 | 1000 | 1200 | ||
฿ 66,760.08 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 90 | 600 | 1000 | ||
฿ 74,164.30 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 100 | 600 | 1000 | ||
฿ 97,028.88 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 110 | 600 | 1000 | ||
฿ 105,762.23 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 120 | 600 | 1000 | ||
฿ 114,252.55 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 130 | 600 | 1000 | ||
฿ 123,385.72 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 140 | 600 | 1000 | ||
฿ 132,268.02 | POL NONMETAL SHEET | 1 Piece(s) | 14 Day(s) | 150 | 600 | 1000 |
Loading...
Material | Ultra High Molecular Polyethylene | Grade | Standard | Color | Milky White |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Specifications | Standard Length | Material Name | Tie bar 1000NA UHMW-PE |
How can we improve?
How can we improve?