(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.
Material | PEI | Grade | Standard | Color | Amber Color |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Specifications | Standard Length | Material Name | Duratron U1000 PEl |
Please check the type/dimensions/specifications of the part UL1000-9-300-300 in the Duratron U1000 PEI board series.
Part Number |
---|
UL1000-12-300-300 |
UL1000-12-600-1200 |
UL1000-19-300-1200 |
UL1000-19-300-300 |
UL1000-19-600-1200 |
UL1000-9-600-1200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plate Thickness (mm) | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|
฿ 15,664.98 | 1 Piece(s) | 12 Day(s) | 12 | 300 | 300 | ||
฿ 124,047.86 | 1 Piece(s) | 12 Day(s) | 12 | 600 | 1200 | ||
฿ 93,943.69 | 1 Piece(s) | 12 Day(s) | 19 | 300 | 1200 | ||
฿ 23,504.62 | 1 Piece(s) | 12 Day(s) | 19 | 300 | 300 | ||
฿ 187,705.66 | 1 Piece(s) | 12 Day(s) | 19 | 600 | 1200 | ||
฿ 94,257.27 | 1 Piece(s) | 12 Day(s) | 9 | 600 | 1200 |
How can we improve?
How can we improve?