1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duratron U1000 PEI sheet

Duratron U1000 PEI sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,237.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Duratron® PEI is a material that is extrusion molded from polyetherimide resin. An engineering thermoplastic with a continuous operating temperature of 170°C.

 
Part Number
UL1000-0.8-300-1200
UL1000-1.6-300-1200
UL1000-2.4-300-1200
UL1000-3.2-300-1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)

฿ 7,237.39

POL NONMETAL SHEET 1 Piece(s) 14 Day(s) 0.8

฿ 17,193.71

POL NONMETAL SHEET 1 Piece(s) 14 Day(s) 1.6

฿ 20,564.76

POL NONMETAL SHEET 1 Piece(s) 14 Day(s) 2.4

฿ 28,404.39

POL NONMETAL SHEET 1 Piece(s) 14 Day(s) 3.2

Loading...

  1. 1

Basic Information

Material PEI Grade Standard Color Amber Color
Hole Machining No Hole Machining Width(mm) 300 Length(mm) 1200
Specifications Standard Length Material Name Duratron U1000 PEl