1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duratron T4203 PAI Sheet

POL NONMETAL SHEET

Duratron T4203 PAI Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 111,878.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Duratron® PAI is a material that is extruded / compression-molded from polyamide-imide (PAI) resin. A super engineering plastic with a continuous operating temperature of 250°C.

 
Part Number
TR4203-15-300-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 111,878.35

POL NONMETAL SHEET 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Material PAI Grade Standard Color Mustard Yellow
Hole Machining No Hole Machining Plate Thickness(mm) 15 Width(mm) 300
Length(mm) 300 Specifications Standard Length Material Name Duratron T4203 PAI

Please check the type/dimensions/specifications of the part TR4203-15-300-300 in the Duratron T4203 PAI Sheet series.