(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) |
---|---|---|---|---|---|---|
฿ 9,718.93 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 8 | ||
฿ 12,235.45 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 10 | ||
฿ 14,477.58 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 12 | ||
฿ 17,981.90 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 15 | ||
฿ 29,898.14 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 25 | ||
฿ 35,789.32 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 30 | ||
฿ 41,810.15 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 35 | ||
฿ 47,705.55 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 40 | ||
฿ 53,730.61 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 45 | ||
฿ 59,621.79 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 50 | ||
฿ 71,534.41 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 60 | ||
฿ 83,454.26 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 70 | ||
฿ 119,061.86 | POL NONMETAL SHEET | 1 Piece(s) | 12 Day(s) | 100 |
Loading...
Material | PET | Grade | Standard | Color | White |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Width(mm) | 610 | Length(mm) | 1000 |
Specifications | Standard Length | Material Name | Ertalyte® PET-P |
How can we improve?
How can we improve?