(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
QUADRANT POLYPENCO JAPAN resin plate, POM hyper (POM-NC (HY)) plate.
Material | Polyacetal (POM and Duracon) | Grade | Low Distortion | Color | White |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Specifications | Standard Length | Material Name | POM Hyper |
Please check the type/dimensions/specifications of the part POM-NCHY25-600-1200 in the POM Hyper (POM-NC(HY)) Sheet series.
Part Number |
---|
POM-NCHY12-600-1200 |
POM-NCHY15-1000-1000 |
POM-NCHY15-600-1200 |
POM-NCHY30-1000-1000 |
POM-NCHY30-600-1200 |
POM-NCHY35-1000-1000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plate Thickness (mm) | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|
฿ 15,812.73 | 1 Piece(s) | 14 Day(s) | 12 | 600 | 1200 | ||
฿ 27,523.33 | 1 Piece(s) | 14 Day(s) | 15 | 1000 | 1000 | ||
฿ 19,778.98 | 1 Piece(s) | 12 Day(s) | 15 | 600 | 1200 | ||
฿ 56,532.97 | 1 Piece(s) | 14 Day(s) | 30 | 1000 | 1000 | ||
฿ 40,811.51 | 1 Piece(s) | 14 Day(s) | 30 | 600 | 1200 | ||
฿ 66,023.76 | 1 Piece(s) | 14 Day(s) | 35 | 1000 | 1000 |
How can we improve?
How can we improve?