1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

POM-NC plate (Natural)

POM-NC plate (Natural)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,870.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

■ The dimensional tolerances of cut size products differ to manufacturer catalog values.

 
Part Number
POM-NC5-500-1000SALE
POM-NC5-600-1200
POM-NC5-600-2000
POM-NC6-1000-1000
POM-NC6-1000-2000
POM-NC6-500-1000SALE
POM-NC6-600-1200
POM-NC6-600-2000
POM-NC8-1000-1000
POM-NC8-1000-2000
POM-NC8-600-1200
POM-NC8-600-2000
POM-NC10-1000-1000
POM-NC10-1000-2000
POM-NC10-600-1200
POM-NC10-600-2000
POM-NC12-1000-1000
POM-NC12-1000-2000
POM-NC12-600-1200
POM-NC12-600-2000
POM-NC15-1000-1000
POM-NC15-1000-2000
POM-NC15-600-1200
POM-NC15-600-2000
POM-NC20-1000-1000
POM-NC20-1000-2000
POM-NC20-600-1200
POM-NC20-600-2000
POM-NC25-1000-1000
POM-NC25-600-1200
POM-NC30-1000-1000
POM-NC30-500-1000
POM-NC30-600-1200
POM-NC35-1000-1000
POM-NC35-500-1000
POM-NC35-600-1200
POM-NC40-1000-1000
POM-NC40-500-1000
POM-NC40-600-1200
POM-NC50-1000-1000
POM-NC50-500-1000
POM-NC50-600-1200
POM-NC60-500-1000
POM-NC60-600-1200
POM-NC70-500-1000
POM-NC70-600-1200
POM-NC80-500-1000
POM-NC80-600-1200
POM-NC90-500-1000
POM-NC90-600-1200
POM-NC100-500-1000
POM-NC100-600-1200
POM-NC-15-300-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Width
(mm)
Length
(mm)
Specifications

฿ 4,515.84

฿ 2,425.01

NONMETAL SHEET 1 Piece(s) Same day 55001000Standard Length

฿ 6,391.91

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 56001200Standard Length

฿ 10,540.29

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 56002000Standard Length

฿ 10,502.29

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 610001000Standard Length

฿ 20,822.26

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 610002000Standard Length

฿ 5,346.83

฿ 2,877.66

NONMETAL SHEET 1 Piece(s) Same day 65001000Standard Length

฿ 7,590.17

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 66001200Standard Length

฿ 12,617.78

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 66002000Standard Length

฿ 13,937.86

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 810001000Standard Length

฿ 27,694.00

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 810002000Standard Length

฿ 10,048.20

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 86001200Standard Length

฿ 16,629.27

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 86002000Standard Length

฿ 15,187.98

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 1010001000Standard Length

฿ 30,193.63

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 1010002000Standard Length

฿ 11,035.99

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 106001200Standard Length

฿ 18,236.99

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 106002000Standard Length

฿ 18,179.10

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 1210001000Standard Length

฿ 37,535.15

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 1210002000Standard Length

฿ 13,164.76

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 126001200Standard Length

฿ 21,873.98

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 126002000Standard Length

฿ 22,893.74

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 1510001000Standard Length

฿ 47,319.60

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 1510002000Standard Length

฿ 16,462.82

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 156001200Standard Length

฿ 27,317.09

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 156002000Standard Length

฿ 30,340.78

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 2010001000Standard Length

฿ 62,775.74

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 2010002000Standard Length

฿ 21,899.91

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 206001200Standard Length

฿ 37,658.16

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 206002000Standard Length

฿ 39,329.82

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 2510001000Standard Length

฿ 27,333.37

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 256001200Standard Length

฿ 47,140.50

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 3010001000Standard Length

฿ 22,807.50

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 305001000Standard Length

฿ 34,039.28

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 306001200Standard Length

฿ 55,051.29

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 3510001000Standard Length

฿ 26,623.58

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 355001000Standard Length

฿ 39,621.69

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 356001200Standard Length

฿ 64,480.55

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 4010001000Standard Length

฿ 31,162.13

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 405001000Standard Length

฿ 45,353.06

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 406001200Standard Length

฿ 78,593.69

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 5010001000Standard Length

฿ 39,389.52

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 505001000Standard Length

฿ 56,683.13

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 506001200Standard Length

฿ 47,220.10

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 605001000Standard Length

฿ 67,929.98

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 606001200Standard Length

฿ 55,060.94

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 705001000Standard Length

฿ 79,266.69

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 706001200Standard Length

฿ 62,901.77

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 805001000Standard Length

฿ 90,494.25

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 806001200Standard Length

฿ 70,742.61

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 905001000Standard Length

฿ 101,840.61

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 906001200Standard Length

฿ 78,580.43

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 1005001000Standard Length

฿ 113,071.18

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 1006001200Standard Length

฿ 2,870.95

POL NONMETAL SHEET 1 Piece(s) 3 Day(s) 15300300Cutting

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Standard Color White
Hole Machining No Hole Machining Material Name Polypenco Acetal

Frequently Asked Questions (FAQ)

Question: Is boiling treatment possible?
Answer: No. Boiling is not recommended. When placed in water at 85°C or higher, hydrolysis will occur and at worst will lead damage.