1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

POM-NC Sheet (Natural) (POM-NC0.3-500-1000)

POL NONMETAL SHEET

POM-NC Sheet (Natural) (POM-NC0.3-500-1000)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· POLYPENCO® acetal is a highly crystalline engineering plastic made from acetal copolymer and a homopolymer as raw materials.
· Superior fatigue resistance.

 
Part Number
POM-NC0.3-500-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)

฿ 635.75

POL NONMETAL SHEET 1 Piece(s) Quote 0.3

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Standard Color White
Hole Machining No Hole Machining Width(mm) 500 Length(mm) 1000
Specifications Standard Length Material Name Polypenco Acetal