1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

POM-BC Sheet (Black)

POM-BC Sheet (Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,953.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Note] For products weighing 30 kg or more, please confirm receiving heavy deliveries.

 
Part Number
POM-BC5-500-1000
POM-BC5-600-1200
POM-BC6-500-1000
POM-BC6-600-1200
POM-BC8-500-1000
POM-BC8-600-1200
POM-BC10-600-1200
POM-BC12-500-1000
POM-BC12-600-1200
POM-BC15-500-1000
POM-BC15-600-1200
POM-BC20-500-1000
POM-BC20-600-1200
POM-BC25-500-1000
POM-BC25-600-1200
POM-BC30-500-1000
POM-BC30-600-1200
POM-BC35-500-1000
POM-BC35-600-1200
POM-BC40-500-1000
POM-BC40-600-1200
POM-BC50-500-1000
POM-BC50-600-1200
POM-BC60-600-1200
POM-BC70-600-1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Width
(mm)
Length
(mm)

฿ 4,953.65

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 55001000

฿ 7,011.85

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 56001200

฿ 5,864.24

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 65001000

฿ 8,331.92

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 66001200

฿ 7,749.98

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 85001000

฿ 11,035.99

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 86001200

฿ 12,122.68

POL NONMETAL SHEET 1 Piece(s) 10 Day(s) 106001200

฿ 10,074.12

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 125001000

฿ 14,465.53

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 126001200

฿ 12,672.06

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 155001000

฿ 18,089.84

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 156001200

฿ 16,772.79

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 205001000

฿ 24,066.66

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 206001200

฿ 20,934.43

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 255001000

฿ 30,043.48

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 256001200

฿ 25,070.13

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 305001000

฿ 37,425.99

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 306001200

฿ 29,269.77

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 355001000

฿ 43,562.01

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 356001200

฿ 34,262.40

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 405001000

฿ 49,866.88

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 406001200

฿ 43,309.94

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 505001000

฿ 62,328.28

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 506001200

฿ 74,702.83

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 606001200

฿ 87,173.86

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 706001200

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Standard Color Black
Hole Machining No Hole Machining Specifications Standard Length Material Name Polypenco Acetal