MC901 Sheet (Standard Grade)

Brand :
QUADRANT POLYPENCO JAPAN

Caution

    Product Description

    Nylon 6 resin plate produced by cast molding.
    [Features]
    ・ This is a basic grade of MC nylon with improved mechanical strength, thermal properties, chemical properties, and abrasion-resistance compared to general 6 nylon.
    ・ Possible to mold large materials (1,000 × 2,000 mm for plates, up to 1,000 mm in diameter for round materials).
    ・ Has excellent oil and heat resistance and is used for parts used in various environments including food to steel.
    ・ Continuous operating temperature: 120°C.
    ・ Excellent self-lubricating properties and can be used in situations where lubricant oil cannot be used.
    [Applications]
    ・ For various parts in general industrial machines, transport machines, food packaging machines, etc.
    ・ For wheels, gears, sprockets, rollers, bearings, liners, star wheels, guides, pallets.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat