1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MC501CD R9 Sheet

MC501CD R9 Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,966.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· MC Nylon® is made by the polymerization and molding of the nylon monomer primary material under atmospheric pressure. This material has improved nylon characteristics that are not found in injection molding and extrusion-molded products.

 
Part Number
MC501CDR9-10-600-1200
MC501CDR9-12-600-1200
MC501CDR9-15-600-1200
MC501CDR9-20-600-1200
MC501CDR9-25-600-1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)

฿ 25,966.86

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 10

฿ 31,126.55

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 12

฿ 38,865.47

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 15

฿ 50,133.43

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 20

฿ 62,610.50

POL NONMETAL SHEET 1 Piece(s) 12 Day(s) 25

Loading...

  1. 1

Basic Information

Material MC Nylon Grade Conductive Color Black
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Standard Length Material Name MC501CD R9