1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MC-VS Series

MC-VS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,001.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The MC wheel is an industrial wheel that makes use of the good qualities of MC nylon and MC-E nylon materials. A high performance wheel that makes up for the shortcomings of rubber and iron.

[Features]
· The maximum allowable load is slightly smaller than the MC-VB series thanks to the stainless steel bearing.
· The materials used for the bearing are SUS-440C for the inner and outer ring laces and balls and SUS-304 for the retainer and shield plate.
· The snap ring made from SUS-304

 
Part Number
MC-VS75X32
MC-VS100X34
MC-VS130X42
MC-VS150X44
MC-VS180X45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Allowable Load
(N)

฿ 3,001.78

POL WHEEL 1 Piece(s) 12 Day(s) 753210363334

฿ 3,527.04

POL WHEEL 1 Piece(s) 12 Day(s) 1003412384413

฿ 6,255.23

POL WHEEL 1 Piece(s) 12 Day(s) 1304220506865

฿ 7,387.76

POL WHEEL 1 Piece(s) 12 Day(s) 1504420529414

฿ 8,657.78

POL WHEEL 1 Piece(s) 12 Day(s) 1804520549414

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material MC Nylon Bearing Available