1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC-VB Series (MC-VB130X42)

POL WHEEL

MC-VB Series (MC-VB130X42)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The MC wheel is an industrial wheel that makes use of the good qualities of MC nylon and MC-E nylon materials.
· A high performance wheel that makes up for the shortcomings of rubber and iron.

 
Part Number
MC-VB130X42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Allowable Load
(N)

฿ 3,028.93

POL WHEEL 1 Piece(s) 3 Day(s) 1304220508238

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material MC Nylon Bearing Available

Frequently Asked Questions (FAQ)

Question: Can the bearing be removed?
Answer: A rustproof type is also available as standard for use in environments requiring corrosion resistance.