1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MC-STVN Series

POL WHEEL

MC-STVN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,589.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The MC wheel is an industrial wheel that makes use of the good qualities of MC nylon and MC-E nylon materials.
· A high performance wheel that makes up for the shortcomings of rubber and iron.

 
Part Number
MC-STVN150X44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,589.01

POL WHEEL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material MC Nylon Wheel Outer Dia.(Ø) 150
Width of Wheel(mm) 44 Hole Diameter(Ø) 20 Width of Hub(mm) 52
Bearing None Max. Allowable Load(N) 11278

Please check the type/dimensions/specifications of the part MC-STVN150X44 in the MC-STVN Series series.