1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC-E Wheel (Part Number)

MC-E Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The MC wheel is an industrial wheel that makes use of the good qualities of MC nylon and MC-E nylon materials. A high performance wheel that makes up for the shortcomings of rubber and iron.

 
Part Number
MC-EVN50X23
MC-EVN65X25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Width of Hub
(mm)
Max. Allowable Load
(N)

฿ 219.81

POL WHEEL 1 Piece(s) 3 Day(s) 502328785

฿ 250.08

POL WHEEL 1 Piece(s) 18 Day(s) 6525301079

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material MC-E Nylon Hole Diameter(Ø) 10
Bearing None