1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Tension Spring With Plate (Part Number)

SAM SCREW TENSION SPRING

Tension Spring With Plate
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,613.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The maximum load is a load at maximum spring expansion. The actual range of use is therefore more restricted

Product Description

Total 9 types of tension springs.
[Features]
· A tension spring and a mounting bracket are incorporated.
· The maximum load is at the time of maximum expansion of the spring. The actual range of use is therefore more restricted.
· Hook is on the plate.
· The coil is pitch wound.
[Applications]
· Ideal for tension springs.

Part Number
F7176
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Total Number of Winding N Maximum Elongation
(mm)
Pitch
(mm)
Effective Length
(mm)
Effective Coiling End Pitch

฿ 2,538.66

SAM SCREW TENSION SPRING 1 Piece(s) 3 Day(s) 10533438403.555401507.53004011

Loading...

  1. 1
 

Basic Information

Material SW-C Max. Load (Secified Range)(N) 110.01~

Please check the type/dimensions/specifications of the part F7176 in the Tension Spring With Plate series.

Products with similar specification

Part Number
F7173
F7174
F7175
F7177
F7178
F7179
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMax. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Total Number of Winding N Maximum Elongation
(mm)
Pitch
(mm)
Effective Length
(mm)
Effective Coiling End Pitch

฿ 1,762.55

1 Piece(s) Available 9 Day(s) 10352355322.844401246240409

฿ 2,225.15

1 Piece(s) Available 9 Day(s) 10533288407.11520757.51502011

฿ 2,379.35

1 Piece(s) Available 9 Day(s) 10533363404.745301137.52253011

฿ 2,893.34

1 Piece(s) Available 9 Day(s) 10725341488.536208591802013

฿ 3,047.54

1 Piece(s) Available 9 Day(s) 10725431485.6963012892703013

฿ 3,201.74

1 Piece(s) Available 9 Day(s) 10725521484.2664017093604013