(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Total 9 types of tension springs.
[Features]
· A tension spring and a mounting bracket are incorporated.
· The maximum load is at the time of maximum expansion of the spring. The actual range of use is therefore more restricted.
· Hook is on the plate.
· The coil is pitch wound.
[Applications]
· Ideal for tension springs.
Part Number |
---|
F7177 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Load (N) | Free length (mm) | O.D. (Ø) | Spring Constant (N/mm) | Wire diameter (Ø) | Total Number of Winding N | Maximum Elongation (mm) | Pitch (mm) | Effective Length (mm) | Effective Coiling | End Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,893.34 | SAM SCREW TENSION SPRING | 1 Piece(s) | Available | 9 Day(s) | 10 | 725 | 341 | 48 | 8.53 | 6 | 20 | 85 | 9 | 180 | 20 | 13 |
Loading...
Material | SW-C | Max. Load (Secified Range)(N) | 110.01~ |
---|
Please check the type/dimensions/specifications of the part F7177 in the Tension Spring With Plate series.
Part Number |
---|
F7173 |
F7174 |
F7175 |
F7176 |
F7178 |
F7179 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Load (N) | Free length (mm) | O.D. (Ø) | Spring Constant (N/mm) | Wire diameter (Ø) | Total Number of Winding N | Maximum Elongation (mm) | Pitch (mm) | Effective Length (mm) | Effective Coiling | End Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,762.55 | 1 Piece(s) | Available | 9 Day(s) | 10 | 352 | 355 | 32 | 2.84 | 4 | 40 | 124 | 6 | 240 | 40 | 9 | |
฿ 2,225.15 | 1 Piece(s) | Available | 9 Day(s) | 10 | 533 | 288 | 40 | 7.11 | 5 | 20 | 75 | 7.5 | 150 | 20 | 11 | |
฿ 2,379.35 | 1 Piece(s) | Available | 9 Day(s) | 10 | 533 | 363 | 40 | 4.74 | 5 | 30 | 113 | 7.5 | 225 | 30 | 11 | |
฿ 2,538.66 | 1 Piece(s) | 3 Day(s) | 10 | 533 | 438 | 40 | 3.55 | 5 | 40 | 150 | 7.5 | 300 | 40 | 11 | ||
฿ 3,047.54 | 1 Piece(s) | Available | 9 Day(s) | 10 | 725 | 431 | 48 | 5.69 | 6 | 30 | 128 | 9 | 270 | 30 | 13 | |
฿ 3,201.74 | 1 Piece(s) | Available | 9 Day(s) | 10 | 725 | 521 | 48 | 4.26 | 6 | 40 | 170 | 9 | 360 | 40 | 13 |
How can we improve?
How can we improve?