1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tension Spring (Part Number)

SAM TENSION SPRING

Tension Spring
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 68.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tension spring with an outer diameter of 1.8 to 22 mm in all 509 types.
[Features]
· Several wire diameters can be selected with the same outer diameter and free length, and different strengths can be checked.
· Widely used after compression coil springs.
· Hooks at both ends is the major feature.
[Applications]
· For bicycle stand.

 
Part Number
21-1042
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

฿ 297.29

SAM TENSION SPRING 4 Piece(s) 3 Day(s) 10[Piano Wire] SWP-A30.01~60.0036.850103.771.091.230.4

Loading...

  1. 1

Basic Information

Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 21-1042 in the Tension Spring series.

Products with similar specification

Part Number
21-0623
21-0624
21-0631
21-1043
21-1044
21-1045
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

฿ 91.43

4 Piece(s) Available 3 Day(s) 10[Piano Wire] SWP-A3.51~8.005.44060.30.0630.580.9

฿ 140.74

4 Piece(s) Available 4 Day(s) 10[Piano Wire] SWP-A3.51~8.005.45060.30.0470.5108.5

฿ 126.23

4 Piece(s) Available 4 Day(s) 10[Piano Wire] SWP-A8.01~15.008.32560.690.3440.622.1

฿ 305.03

4 Piece(s) 4 Day(s) 10[Piano Wire] SWP-A30.01~60.0036.865103.770.7561.243.6

฿ 328.26

4 Piece(s) 4 Day(s) 10[Piano Wire] SWP-A30.01~60.0036.880103.770.5691.258

฿ 359.23

4 Piece(s) 4 Day(s) 10[Piano Wire] SWP-A30.01~60.0036.8100103.770.4361.275.7