(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tension spring with an outer diameter of 1.8 to 22 mm in all 509 types.
[Features]
· Several wire diameters can be selected with the same outer diameter and free length, and different strengths can be checked.
· Widely used after compression coil springs.
· Hooks at both ends is the major feature.
[Applications]
· For bicycle stand.
Part Number |
---|
21-1134 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Max. Load (Secified Range) (N) | Max. Load (N) | Free length (mm) | O.D. (Ø) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (Ø) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 305.03 | SAM TENSION SPRING | 4 Piece(s) | 4 Day(s) | 10 | [Piano Wire] SWP-A | 15.01~30.00 | 21 | 80 | 11 | 1.53 | 0.162 | 1 | 120.1 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part 21-1134 in the Tension Spring series.
Part Number |
---|
21-0623 |
21-0624 |
21-0631 |
21-1135 |
21-1140 |
21-1141 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Max. Load (Secified Range) (N) | Max. Load (N) | Free length (mm) | O.D. (Ø) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (Ø) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.43 | 4 Piece(s) | Available | 3 Day(s) | 10 | [Piano Wire] SWP-A | 3.51~8.00 | 5.4 | 40 | 6 | 0.3 | 0.063 | 0.5 | 80.9 | |
฿ 140.74 | 4 Piece(s) | Available | 4 Day(s) | 10 | [Piano Wire] SWP-A | 3.51~8.00 | 5.4 | 50 | 6 | 0.3 | 0.047 | 0.5 | 108.5 | |
฿ 126.23 | 4 Piece(s) | Available | 4 Day(s) | 10 | [Piano Wire] SWP-A | 8.01~15.00 | 8.3 | 25 | 6 | 0.69 | 0.344 | 0.6 | 22.1 | |
฿ 328.26 | 4 Piece(s) | 3 Day(s) | 10 | [Piano Wire] SWP-A | 15.01~30.00 | 21 | 100 | 11 | 1.53 | 0.122 | 1 | 159.5 | ||
฿ 266.32 | 4 Piece(s) | 4 Day(s) | 10 | [Piano Wire] SWP-A | 30.01~60.00 | 33 | 30 | 11 | 3.39 | 2.54 | 1.2 | 11.6 | ||
฿ 281.81 | 4 Piece(s) | 4 Day(s) | 10 | [Piano Wire] SWP-A | 30.01~60.00 | 33 | 40 | 11 | 3.39 | 1.24 | 1.2 | 23.9 |
How can we improve?
How can we improve?