(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A hydraulic pipe hose with a structure that is flexible and hard to break.
Part Number |
---|
N3000-04-100L |
N3000-04-[1-99/1]L |
N3000-06-100L |
N3000-06-[1-99/1]L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Operating Pressure (MPa) | I.D. (Ø) | Minimum Bending Radius (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 28 | 6.3 | 50 | 100 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 28 | 6.3 | 50 | 1 ~ 99 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 21 | 9.5 | 65 | 100 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 21 | 9.5 | 65 | 1 ~ 99 |
Loading...
Applicable Fluid | Mineral General Hydraulic Oil | Swage Fittings | No | Material | Nylon Liner Core Tube + Synthetic Fiber Braid |
---|---|---|---|---|---|
Outer Sheath Cover | Polyurethane Cover | Operating Temperature Range(°C) | -40::100 | Color | Black |
How can we improve?
How can we improve?