(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Flexible and hard to break.
· The product is compliant with JIS K 6375 Type 1 and SAE 100R7 specifications.
· Non-conductive hoses with excellent electrical insulation can also be manufactured.
· Please contact the manufacturer for details.
Part Number |
---|
N3130-04-[1-100/1]L |
N3130-05-[1-100/1]L |
N3130-08-[1-100/1]L |
N3130-12-[1-50/1]L |
N3130-16-[1-50/1]L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Operating Pressure (MPa) | I.D. (Ø) | Minimum Bending Radius (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 19.5 | 6.4 | 40 | 100 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 17.5 | 8.1 | 45 | 100 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 14 | 12.8 | 75 | 100 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 11 Day(s) | 9.0 | 19.2 | 130 | 50 | ||
- | NTA HYDRAULIC HOSE | 1 Piece(s) | 13 Day(s) | 7 | 25.7 | 165 | 50 |
Loading...
Applicable Fluid | Mineral General Hydraulic Oil | Swage Fittings | No | Material | Nylon Liner Core Tube + Synthetic Fiber Braid |
---|---|---|---|---|---|
Outer Sheath Cover | Polyurethane Cover | Operating Temperature Range(°C) | -40::100 | Color | Black |
How can we improve?
How can we improve?