1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for Hydraulic Piping 1000 (Light Gray) Series

Hose for Hydraulic Piping 1000 (Light Gray) Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,608.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Slim, lightweight, can be used with a single-action-connectable fitting. [Usable Fluids] General mineral hydraulic oil

 
Part Number
1000-04-LGY
1000-06-LGY
1000-08-LGY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D.
(Ø)
Minimum Bending Radius
(mm)

฿ 28,608.18

NTA HYDRAULIC HOSE 1 Piece(s) 14 Day(s) 6.330

฿ 38,498.18

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 9.560

฿ 49,895.79

NTA HYDRAULIC HOSE 1 Piece(s) 11 Day(s) 12.780

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Max. Operating Pressure(MPa) 10.5 Swage Fittings No
Material Nylon Core Tube + Synthetic Fiber Braid Outer Sheath Cover Polyurethane Cover Operating Temperature Range(°C) -40::100
Color Light Gray Length(m) 100