1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Q.D.C. 101 Series Coupler, φ8 Hose Type, 101C4-H

NTA COUPLER/ONE-TOUCH JOINT

Q.D.C. 101 Series Coupler, φ8 Hose Type, 101C4-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 672.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the 103C4-H, connecting the coupler to the nipple automatically opens the valve on the coupler. A PushOne coupler-integrated type is available.

Part Number
101C4-4H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 672.20

NTA COUPLER/ONE-TOUCH JOINT 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Joint Type For hose mounting Male/Female Coupler
Body Material Brass Seal Material NBR Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Applicable Tube Type φ8 Hose Operating Temperature Range (Air During use)(℃) -20 – 80

Please check the type/dimensions/specifications of the part 101C4-4H in the Q.D.C. 101 Series Coupler, φ8 Hose Type, 101C4-H series.