1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shape Retaining Tube, DK for Shape Retaining and Fixed Piping That is Hard to Clamp

Shape Retaining Tube, DK for Shape Retaining and Fixed Piping That is Hard to Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Shape Retention Tube DK uses aluminum for the inner layer, so it retains the shape when piping.
·Ideal for fixed piping.
·By using the DK tube dedicated fitting, it is easier to install than the copper pipe.
·No tube terminal processing is required.

Product Specifications

Metric size (Group 4)

Part numberExternal shape × inner diameter
(mm)
Maximum Operating Pressure
(MPa at 20°C)
Minimum bending radius
(mm)
Weight
(g/m)
Standard color (Color code)
Black
BK
1300-66 × 41.02021
1300-1010 × 6.84047
  • Operating fluid: Air
  • Operating temperature range: -40°C to +60°C
  • Negative pressure performance: -101.294 kPa
  • Compatible fitting: Quick Seal Series DK Tube Dedicated Type
 

■Relationship between operating temperature and maximum operating pressure

  • If the DK tube is within the operating temperature (atmospheric temperature) range, the maximum operating pressure does not decrease due to the temperature.

Structural drawing

Shape-Retention Tube for Fixed Piping that is Difficult for Shape-Retaining and Clamp, DK, structural drawing

Cautions/prohibitions

Precautions for use

  • It cannot be used in applications where the tube is movable.
Part Number
1300-6-BK-[10-100/10]M
1300-10-BK-100M-L1
1300-10-BK-100M-L2
1300-10-BK-100M-L3
1300-10-BK-100M-L4
1300-10-BK-100M-L5
1300-10-BK-100M-L6
1300-10-BK-100M-L7
1300-10-BK-100M-L8
1300-10-BK-100M-L9
1300-10-BK-100M-L10
1300-10-BK-100M-L20
1300-10-BK-100M-L30
1300-10-BK-[10-100/10]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D. *O.D. of the outer layer for the two-layer type
(Ø)
O.D. [Distinction] I.D.
(Ø)
Material I.D. [Distinction] Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Operating Pressure Range (when using air)
(MPa)
Length
(M)
Length
(m)

-

NTA TUBE 1 Piece(s) 13 Day(s) 6~64[Others] Aluminum + High Density Polyethylene~420-40~60~1.0-10 ~ 100

฿ 464.52

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-1-

฿ 557.42

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-2-

฿ 650.32

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-3-

฿ 743.23

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-4-

฿ 836.13

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-5-

฿ 929.03

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-6-

฿ 1,161.29

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-7-

฿ 1,393.55

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-8-

฿ 1,579.35

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-9-

฿ 1,765.16

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-10-

฿ 3,251.61

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-20-

฿ 4,139.23

NTA TUBE 1 Piece(s) 3 Day(s) 10~106.8[Others] Flame Retardant Resin~740-40~ 60-30-

-

NTA TUBE 1 Piece(s) 13 Day(s) 10~106.8[Others] Aluminum + High Density Polyethylene~740-40~60~1.0-10 ~ 100

Loading...

  1. 1
 

Basic Information

Type Straight Cutting Service Usage Presence Applicable Fluid Air
Operating Environment Standard Color Black Maximum operating pressure(MPa) 1.0