(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· UC/USC/UMC is a tube made by processing the urethane tube "U2" into a coil shape.
· "USC" is a coil tube whose coil outer diameter is more compact than "UC."
· "UMC" is a coil tube made by welding multiple tubes to enable multiple piping.
Part Number |
---|
UMC-803A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. *O.D. of the outer layer for the two-layer type (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Tube Number (Core) | Coil dimension A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,175.70 | NTA TUBE | 1 Piece(s) | 34 Day(s) | 8 | ~8 | 5 | ~5 | [Multi Color] Red+Blue+Yellow | 3 | 350 |
Loading...
Type | Coil | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard | Material, Urethane | Ether-based Polyurethane Resin |
Operating Temperature Range (when using air)(°C) | -40::80 | Operating Pressure Range (when using air)(MPa) | ::0.8 |
Please check the type/dimensions/specifications of the part UMC-803A in the Urethane Coil Tube UC/USC/UMC series.
Part Number |
---|
UMC-602A |
UMC-602B |
UMC-603A |
USC-10 |
USC-4 |
USC-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. *O.D. of the outer layer for the two-layer type (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Tube Number (Core) | Coil dimension A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 757.90 | 1 Piece(s) | 5 Day(s) | 6 | ~6 | 4 | ~4 | [Multi Color] Red+Blue | 2 | 350 | ||
฿ 804.07 | 1 Piece(s) | 7 Day(s) | 6 | ~6 | 4 | ~4 | [Multi Color] Yellow+Green | 2 | 350 | ||
฿ 780.81 | 1 Piece(s) | 7 Day(s) | 6 | ~6 | 4 | ~4 | [Multi Color] Red+Blue+Yellow | 3 | 350 | ||
฿ 918.88 | 1 Piece(s) | 7 Day(s) | 10 | ~10 | 6.5 | ~7 | Blue | 1 | 360 | ||
฿ 335.99 | 1 Piece(s) | 7 Day(s) | 4 | ~4 | 2.5 | ~3 | Blue | 1 | 230 | ||
฿ 498.25 | 1 Piece(s) | 5 Day(s) | 6 | ~6 | 4 | ~4 | Blue | 1 | 360 |
How can we improve?
How can we improve?