1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Valve, Straight Type VS-E (VS-E6-F1/8)

NTA BALL VALVE

Ball Valve, Straight Type VS-E (VS-E6-F1/8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Allows compact piping to be used.
· The integration of the space-saving ball valve and Push One fitting allows compact piping to be used. Tubes connect using Push One.
· No need of jigs or tools to connect the tube.
· The position of the handle can be changed.
· The handle's operational position can be freely changed if it is causing any interference.
· Nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.

Part Number
VS-E6-F1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D. Pipe Port Type Thread Size

฿ 815.33

NTA BALL VALVE 1 Piece(s) 5 Day(s) 6mm[Rc (R)] Rc1/8

Loading...

  1. 1

Basic Information

Main Body Shape Push One Type Number of Ports 2-Port Switching Operation Handle
How to Mount Side surface Operation Status Retention Holding Color of the operation part Blue