1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature valve straight type EMVB and QMVB (QMVB1N1/4-R1/8)

NTA HAND VALVE

Miniature valve straight type EMVB and QMVB (QMVB1N1/4-R1/8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows for easy adjustment of flow rate.
· The large handle is easy to grip.
· Enables fine adjustment of flow rate.
· Valve system uses fine threads.
· Millimeter size is for Push One® connection.
· No jigs or tools are required for connecting tubes.

Part Number
QMVB1N1/4-R1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Applicable Tube O.D. Thread Size Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 567.24

NTA HAND VALVE 1 Piece(s) 5 Day(s) Quick Seal Type1/4inch1/85.05 or Less

Loading...

  1. 1

Basic Information

Number of Ports 2-Port Switching Operation Handle Pipe Port Type R
How to Mount Side surface Operation Status Retention Holding Color of the operation part Black

Please check the type/dimensions/specifications of the part QMVB1N1/4-R1/8 in the Miniature valve straight type EMVB and QMVB series.

Products with similar specification

Part Number
EMVB6-PT1/4
EMVB6-PT1/8
EMVB8-PT1/4
QMVB1N1/4-R1/4
QMVB1N3/8-R1/4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Shape Applicable Tube O.D. Thread Size Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 621.31

1 Piece(s) Same day Push One Type6mm1/43.55 or Less

฿ 100.00

1 Piece(s) Quote Push One Type6mm1/83.55 or Less

฿ 787.75

1 Piece(s) Same day Push One Type8mm1/4--

฿ 605.34

1 Piece(s) 5 Day(s) Quick Seal Type1/4inch1/45.5~10

฿ 757.72

1 Piece(s) 5 Day(s) Quick Seal Type3/8inch1/46.0~10