(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature valve.
[Features]
· Allows for easy adjustment of flow rate.
· Large handle makes it easy to operate.
· Enables fine adjustment of flow rate.
· Valve system uses fine threads.
· Millimeter size is connected by Push One.
· No need of jigs or tools to connect the tube.
Part Number |
---|
EMVC6-PT1/4 |
EMVC6-PT1/8 |
EMVC8-PT1/4 |
QMVC1N1/4-R1/4 |
QMVC1N1/4-R1/8 |
QMVC1N3/8-R1/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Shape | Applicable Tube O.D. | Thread Size | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 621.31 | NTA HAND VALVE | 1 Piece(s) | Same day | Push One Type | 6mm | 1/4 | - | - | ||
฿ 466.78 | NTA HAND VALVE | 1 Piece(s) | 5 Day(s) | Push One Type | 6mm | 1/8 | 7.0 | ~10 | ||
฿ 643.43 | NTA HAND VALVE | 1 Piece(s) | 5 Day(s) | Push One Type | 8mm | 1/4 | 7.0 | ~10 | ||
฿ 605.34 | NTA HAND VALVE | 1 Piece(s) | 5 Day(s) | Quick Seal Type | 1/4inch | 1/4 | 7.0 | ~10 | ||
฿ 529.15 | NTA HAND VALVE | 1 Piece(s) | 5 Day(s) | Quick Seal Type | 1/4inch | 1/8 | - | - | ||
฿ 757.72 | NTA HAND VALVE | 1 Piece(s) | 5 Day(s) | Quick Seal Type | 3/8inch | 1/4 | 7.0 | ~10 |
Loading...
Number of Ports | 2-Port | Switching Operation | Handle | Pipe Port Type | R |
---|---|---|---|---|---|
How to Mount | Bottom | Operation Status Retention | Holding | Color of the operation part | Black |
How can we improve?
How can we improve?