1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

APS-F, U Series PBT Resin Square Type, 2-wire / 3-wire DC System.

APS-F, U Series PBT Resin Square Type, 2-wire / 3-wire DC System.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,118.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A wide array of models available

KOYO Supplies many different models of proximity sensors, including the cylindrical metal type, the cylindrical resin type, the rectangular type, the upper face sensing type and the front face sensing type, to support all environments and all purpose.

Features
- Wide variety from thin 7mm. model
- Maximum detection distance: 10 mm.
- Front surface / Upper surface detection
- Models of different frequency are available for adjacent installation
- NO / NPN / PNP output

Part Number
APS3-16F-E
APS4-12BF-Z
APS4-12BU-Z
APS4-12U-E
APS4-12U-Z
APS5-18F-E
APS5-18F-E2
APS5-18F-Z
APS10-30F-E
APS10-30F-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Operating Distance (mm) Guaranteed Operating Distance (mm) Number of Wires Switching Output Detector Withstand Voltage Operating Cycle Frequency

฿ 1,118.33

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 3.002.403DC NPNFront Surface500 VAC1 kHz

฿ 1,430.00

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 4.003.202DCFront Surface1000 VAC400 Hz

฿ 2,345.00

KOYODENSI 1 Piece(s) 2 Day(s) 4.003.202DCUpper Surface1000 VAC400 Hz

฿ 1,678.33

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 4.003.203DC NPNUpper Surface1000 VAC400 Hz

฿ 1,678.33

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 4.003.202DCUpper Surface1000 VAC400 Hz

฿ 1,215.00

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 5.004.003DC NPNFront Surface500 VAC800 Hz

฿ 1,215.00

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 5.004.003DC NPNFront Surface500 VAC800 Hz

฿ 1,325.00

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 5.004.002DCFront Surface1000 VAC800 Hz

฿ 2,053.33

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 10.0083DC NPNFront Surface500 VAC500 Hz

฿ 2,240.00

KOYO PROXIMITY SENSORS APS 1 Piece(s) 2 Day(s) 10.0082DCFront Surface1000 VAC500 Hz

Loading...

  1. 1

Basic Information

Sensor Type Inductive Proximity Mounting Type Non-Flush Moun Working Voltage 10~30 VDC
Operation Mode Normally Open (NO) Cable Length (meter) 1.00 Reaction Material Iron/Non Ferrous metal
Ambient Temperature (℃) -25℃ to 70℃ Protection Level IP67 Shape Rectangular
Material PBT RESIN