(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Front/top detection.
· Different frequency models are available for adjacent mounting.
· UL standard and CE mark compatible.
· NO/NPN/PNP output
Part Number |
---|
APS4-12M-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Detection Direction | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Output Mode | Operation Mode | Code Length (m) | Effective Operation Distance | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 663.33 | KYE PROXIMITY SENSORS APS-S/M | 1 Piece(s) | 2 Day(s) | 10 | ~3 | Front Surface | 27 | 10.1~15 | 12 | 10.1~20 | 12 | Direct Current 2-Wire Type | NO | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 2-core) | 4mm±10% | 0~2.8 |
Loading...
Shape | Square type, non embedding type | Detected Objects | Magnetic Metal / Non-magnetic Metal / Non-Metal(Electrostatic Capacity Type) | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Case Material | Polycarbonate | Head size Depth (range)(mm) | 20.1~30 |
Protection Structure (IEC) | IP67 | Power Type | DC | Power Supply Voltage(V) | 12/24 |
Please check the type/dimensions/specifications of the part APS4-12M-Z in the APS-S/M Series, PC Resin Rectangle-Shaped, Direct Current 2/3 Wire Type series.
Part Number |
---|
APS4-12M-E |
APS4-12M-E1 |
APS4-12M-E2 |
APS4-12S-E |
APS4-12S-E1 |
APS4-12S-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Detection Direction | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Output Mode | Operation Mode | Code Length (m) | Effective Operation Distance | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 560.00 | 1 Piece(s) | 2 Day(s) | - | ~3 | Front Surface | 27 | 10.1~15 | 12 | 10.1~20 | 12 | Direct Current 3-Wire Type NPN | NO | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 3-core) | 4mm±10% | 0~2.8 | ||
฿ 560.00 | 1 Piece(s) | Same day | - | ~3 | Front Surface | 27 | 10.1~15 | 12 | 10.1~20 | 12 | Direct Current 3-Wire Type NPN | NC | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 3-core) | 4mm±10% | 0~2.8 | ||
฿ 560.00 | 1 Piece(s) | 2 Day(s) | - | ~3 | Front Surface | 27 | 10.1~15 | 12 | 10.1~20 | 12 | Direct Current 3-Wire Type PNP | NO | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 3-core) | 4mm±10% | 0~2.8 | ||
฿ 439.74 | 5 Piece(s) | 3 Day(s) | - | ~3 | [Side Surface Detection] Upper Surface | 27 | 10.1~15 | 12 | 5.1~10 | 6.5 | Direct Current 3-Wire Type NPN | NO | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 3-core) | 4mm±10% | 0~2.8 | ||
฿ 560.00 | 1 Piece(s) | 2 Day(s) | - | ~3 | [Side Surface Detection] Upper Surface | 27 | 10.1~15 | 12 | 5.1~10 | 6.5 | Direct Current 3-Wire Type NPN | NC | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 3-core) | 4mm±10% | 0~2.8 | ||
฿ 560.00 | 1 Piece(s) | 2 Day(s) | - | ~3 | [Side Surface Detection] Upper Surface | 27 | 10.1~15 | 12 | 5.1~10 | 6.5 | Direct Current 3-Wire Type PNP | NO | 1m (Oil resistance cable, O.D. Approx. φ3.0 0.18mm2 3-core) | 4mm±10% | 0~2.8 |
How can we improve?
How can we improve?