(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· circular metal cylinder DC 2wire type.
· Limit switch sense.
· Wire saving with 2 wires.
· 0.55mA or less.
· Reliable placement setting with stable detection area indicator light.
· Dealing with synchronization of source
Part Number |
---|
APS3-12GMC2-Z |
APS7-18GMC2-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Head size Depth (mm) | Code Length (m) | Effective Operation Distance | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,723.33 | KYE PROXIMITY SENSORS APS-GMC | 1 Piece(s) | 2 Day(s) | ~3 | M12 | 32 | 2 m (oil-resistant cable, outer diameter approx. φ4.1, 0.3 mm2, 2-core) | 3mm±10% | 0~2.1 | ||
฿ 4,195.00 | KYE PROXIMITY SENSORS APS-GMC | 1 Piece(s) | 2 Day(s) | ~5 | M18 | 37 | 2m (oil-resistant cable, outer diameter approx. φ5.7, 0.5 mm2, 2-core) | 7mm±10% | 0~4.9 |
Loading...
Shape | Screw Type Recessed Shape | Detected Objects | Magnetic Metal / Non-magnetic Metal / Non-Metal(Electrostatic Capacity Type) | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Shield Type | Detection Direction | Front Surface | Case Material | Brass Nickel Plated |
Detecting Surface Material | PBT | Head size Depth (range)(mm) | 30.1~40 | Protection Structure (IEC) | IP67 |
Power Type | DC | Power Supply Voltage(V) | 12/24 | Output Mode | Direct Current 2-Wire Type |
Operation Mode | NO |
How can we improve?
How can we improve?