(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low cost coupling that uses zinc die casting for the hub part (boss part), and urethane rubber for the sleeve.
[Features]
· MF coupling consists of one rubber sleeve and two hubs made of zinc die-cast (surface treated).
· Sleeves and hubs have splines on inner and outer diameters, respectively, which engage and transmit torque.
· Fastening to shaft is by set screw.
Part Number |
---|
MF-020-6X10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Allowable Displacement(Parallel Displacement)Range (mm) | Moment of Inertia (kg・m2) | Maximum Shaft Diameter d1×d2 (mm) | Set Screw Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | NMC COUPLING MF | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 |
Loading...
Type | Spline Fitting | Application | Standard | Properties | Vibration Absorbability / Compact |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Max. Rotational Speed Range(r/min) | 2001~4000 | Body Material | Other alloys |
Allowable Displacement(Angle Displacement)(deg) | 1 | Product Category | Coupling body | Max. Rotational Speed(r/min) | 3000 |
Spacer Material | Polyurethane Resin | Operating Temperature Range(°C) | -10::60 | Type | Set screws |
Other types of alloys | Zinc Die-Casting | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
Please check the type/dimensions/specifications of the part MF-020-6X10 in the MF Coupling Series series.
Part Number |
---|
MF-020-3X4 |
MF-020-3X5 |
MF-020-3X6 |
MF-020-6X6 |
MF-020-6X7 |
MF-020-6X8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Allowable Displacement(Parallel Displacement)Range (mm) | Moment of Inertia (kg・m2) | Maximum Shaft Diameter d1×d2 (mm) | Set Screw Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 4 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 | ||
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 5 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 | ||
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 | ||
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 | ||
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 7 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 | ||
฿ 537.68 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 8 | 20 | 24 | 0.05~1.00 | 0.392 | 0.15 | 0.02~0.2 | 1.72X10-4 | 10 | M4 |
How can we improve?
How can we improve?