1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MF Coupling Series (Part Number)

NMC COUPLING MF

MF Coupling Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 537.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost coupling that uses zinc die casting for the hub part (boss part), and urethane rubber for the sleeve.

[Features]
· MF coupling consists of one rubber sleeve and two hubs made of zinc die-cast (surface treated).
· Sleeves and hubs have splines on inner and outer diameters, respectively, which engage and transmit torque.
· Fastening to shaft is by set screw.

Part Number
MF-020-5X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M

฿ 537.68

NMC COUPLING MF 1 Piece(s) 5 Day(s) 105620240.05~1.000.3920.150.02~0.21.72X10-410M4

Loading...

  1. 1

Basic Information

Type Spline Fitting Application Standard Properties Vibration Absorbability / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 2001~4000 Body Material Other alloys
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 3000
Spacer Material Polyurethane Resin Operating Temperature Range(°C) -10::60 Type Set screws
Other types of alloys Zinc Die-Casting Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MF-020-5X6 in the MF Coupling Series series.

Products with similar specification

Part Number
MF-020-3X4
MF-020-3X5
MF-020-3X6
MF-020-5X7
MF-020-5X8
MF-020-6X10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M

฿ 537.68

1 Piece(s) 5 Day(s) 103420240.05~1.000.3920.150.02~0.21.72X10-410M4

฿ 537.68

1 Piece(s) 5 Day(s) 103520240.05~1.000.3920.150.02~0.21.72X10-410M4

฿ 537.68

1 Piece(s) 5 Day(s) 103620240.05~1.000.3920.150.02~0.21.72X10-410M4

฿ 537.68

1 Piece(s) 5 Day(s) 105720240.05~1.000.3920.150.02~0.21.72X10-410M4

฿ 537.68

1 Piece(s) 5 Day(s) 105820240.05~1.000.3920.150.02~0.21.72X10-410M4

฿ 537.68

1 Piece(s) 5 Day(s) 1061020240.05~1.000.3920.150.02~0.21.72X10-410M4