(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp type, aluminum made Oldham coupling. Prevent slippage by tightening the entire shaft.
[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.
Part Number |
---|
CCZ-35-8X12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | Bolt Tightening Torque (N/cm) | Set Screw Collet Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,666.71 | NMC COUPLING CCZ | 1 Piece(s) | 7 Day(s) | 10 | 8 | 12 | 35 | 38 | 10.01~20.00 | 17.652 | 2.5 | 25000 | 12.54X10-4 | 21503 | 19 | 385.1 | M5 |
Loading...
Type | Super zero oldham coupling | Application | Standard | Properties | High camber rigidity / High Torque / Zero Backlash / Compact |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Max. Rotational Speed Range(r/min) | 10001~78000 | Body Material | Aluminum Alloy |
Allowable Displacement(Angle Displacement)(deg) | 1 | Product Category | Coupling body | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1~3.0 |
Spacer Material | Engineering Resin | Type | Collet | Flexibility | ○ |
Electric Insulation | ○ | Isokinetic | ○ |
Please check the type/dimensions/specifications of the part CCZ-35-8X12 in the Super zero Oldham coupling series CCZ type aluminum alloy products series.
Part Number |
---|
CCZ-16-3X6 |
CCZ-16-4X4 |
CCZ-16-4X5 |
CCZ-35-8X13 |
CCZ-35-8X14 |
CCZ-35-8X15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | Bolt Tightening Torque (N/cm) | Set Screw Collet Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 924.77 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 16 | 20 | 1.01~3.00 | 1.961 | 1.5 | 25000 | 0.27X10-4 | 1486.7 | 6 | 24.6 | M2 | ||
฿ 924.77 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 4 | 16 | 20 | 1.01~3.00 | 1.961 | 1.5 | 25000 | 0.27X10-4 | 1486.7 | 6 | 24.6 | M2 | ||
฿ 924.77 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 5 | 16 | 20 | 1.01~3.00 | 1.961 | 1.5 | 25000 | 0.27X10-4 | 1486.7 | 6 | 24.6 | M2 | ||
฿ 2,666.71 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 13 | 35 | 38 | 10.01~20.00 | 17.652 | 2.5 | 25000 | 12.54X10-4 | 21503 | 19 | 385.1 | M5 | ||
฿ 2,666.71 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 14 | 35 | 38 | 10.01~20.00 | 17.652 | 2.5 | 25000 | 12.54X10-4 | 21503 | 19 | 385.1 | M5 | ||
฿ 2,666.71 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 | 35 | 38 | 10.01~20.00 | 17.652 | 2.5 | 25000 | 12.54X10-4 | 21503 | 19 | 385.1 | M5 |
How can we improve?
How can we improve?