1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Super zero Oldham coupling series CCZ type aluminum alloy products (Part Number)

NMC COUPLING CCZ

Super zero Oldham coupling series CCZ type aluminum alloy products
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clamp type, aluminum made Oldham coupling. Prevent slippage by tightening the entire shaft.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
CCZ-60-15X30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

฿ 4,922.91

NMC COUPLING CCZ 1 Piece(s) 5 Day(s) 101530604850.01~100.0098.0672.515000135.52X10-4136722.4331577.4M8

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 10001~78000 Body Material Aluminum Alloy
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

Please check the type/dimensions/specifications of the part CCZ-60-15X30 in the Super zero Oldham coupling series CCZ type aluminum alloy products series.

Products with similar specification

Part Number
CCZ-16-3X6
CCZ-16-4X4
CCZ-16-4X5
CCZ-60-16X16
CCZ-60-16X18
CCZ-60-16X19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

฿ 924.77

1 Piece(s) 5 Day(s) 103616201.01~3.001.9611.5250000.27X10-41486.7624.6M2

฿ 924.77

1 Piece(s) 5 Day(s) 104416201.01~3.001.9611.5250000.27X10-41486.7624.6M2

฿ 924.77

1 Piece(s) 5 Day(s) 104516201.01~3.001.9611.5250000.27X10-41486.7624.6M2

฿ 4,922.91

1 Piece(s) 5 Day(s) 101616604850.01~100.0098.0672.515000135.52X10-4136722.4331577.4M8

฿ 4,922.91

1 Piece(s) 5 Day(s) 101618604850.01~100.0098.0672.515000135.52X10-4136722.4331577.4M8

฿ 4,922.91

1 Piece(s) 5 Day(s) 101619604850.01~100.0098.0672.515000135.52X10-4136722.4331577.4M8